Quantity | Unit price |
---|---|
1 - 999 | $1.5592 |
1000 - 1999 | $0.7798 |
2000 - 9999 | $0.3119 |
10000 - 99999 | $0.1387 |
100000 + | $0.1317 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 4.9 mm |
Inside Diameter | 0.193 in |
Fitting Diameter | 8 mm |
Fitting Diameter | 0.315 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue