Quantity | Unit price |
---|---|
1 - 299 | $8.9769 |
300 - 599 | $4.4808 |
600 - 2999 | $1.7863 |
3000 - 14999 | $0.7994 |
15000 - 29999 | $0.7585 |
30000 + | $0.7191 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 18.0 mm |
Inside Diameter | 0.709 in |
Fitting Diameter | 21 mm |
Fitting Diameter | 0.827 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue