Quantity | Unit price |
---|---|
1 - 129 | $12.0499 |
130 - 259 | $6.025 |
260 - 1299 | $2.407 |
1300 - 12999 | $1.0718 |
13000 - 25999 | $1.0174 |
26000 + | $0.9643 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 26.6 mm |
Inside Diameter | 1.047 in |
Fitting Diameter | 29 mm |
Fitting Diameter | 1.142 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue