Quantity | Unit price |
---|---|
1 - 799 | $2.1345 |
800 - 1599 | $1.0657 |
1600 - 5999 | $0.4269 |
6000 - 59999 | $0.1908 |
60000 + | $0.1802 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 12.9 mm |
Inside Diameter | 0.508 in |
Fitting Diameter | 16 mm |
Fitting Diameter | 0.630 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue