Quantity | Unit price |
---|---|
1 - 249 | $2.9975 |
250 - 499 | $1.5017 |
500 - 2499 | $0.601 |
2500 - 24999 | $0.268 |
25000 - 49999 | $0.2529 |
50000 + | $0.2408 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 21.6 mm |
Inside Diameter | 0.85 in |
Fitting Diameter | 24 mm |
Fitting Diameter | 0.945 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue