Quantity | Unit price |
---|---|
100 - 199 | $2.9719 |
200 - 399 | $1.4917 |
400 - 1999 | $0.5943 |
2000 - 19999 | $0.265 |
20000 - 39999 | $0.2513 |
40000 - 59999 | $0.2386 |
60000 - 79999 | $0.2249 |
80000 + | $0.213 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 26.6 mm |
Inside Diameter | 1.047 in |
Fitting Diameter | 29 mm |
Fitting Diameter | 1.142 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue