Quantity | Unit price |
---|---|
1 - 499 | $0.4815 |
500 - 999 | $0.2408 |
1000 - 4999 | $0.0963 |
5000 - 7999 | $0.0429 |
8000 - 39999 | $0.0429 |
40000 + | $0.0387 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter | 13.46 mm |
Inside Diameter | 0.53 in |
Fitting Diameter | 15.1 mm |
Fitting Diameter | 0.595 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 0.9 mm |
Flange Thickness | 0.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue