Quantity | Unit price |
---|---|
1 - 249 | $1.0007 |
250 - 499 | $0.4996 |
500 - 1999 | $0.1998 |
2000 - 19999 | $0.0889 |
20000 - 39999 | $0.0845 |
40000 + | $0.0802 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter | 29.21 mm |
Inside Diameter | 1.15 in |
Fitting Diameter | 30.9 mm |
Fitting Diameter | 1.215 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 0.9 mm |
Flange Thickness | 0.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue