Menu Search

N/A - ; Panel Thickness - 1.6 mm | 0.062 in; Black

This product is strong and rigid with optimum leverage to assist in extraction, roll pin is supplied for mounting, the overall width is 28.6 mm | 1.125 in, the panel thickness is 1.6 mm | 0.062 in.
Item code:

CBE-8

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.338
10000 - 24999 $0.3177
25000 + $0.2976
Standard pack: 1000

Order in multiple of 1000

Total price:

$338.00

1000 x $0.338

Add sample +

Specifications

Imperial
Metric
SKU attributes
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Overall Width 1.125 in
Panel Thickness 0.062 in
Additional Hardware Included Roll Pin
Color Black
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Package Quantity 1000
Style 9

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us