Quantity | Unit price |
---|---|
500 - 9999 | $1.0175 |
10000 - 24999 | $0.925 |
25000 + | $0.848 |
Accepts Panel Thickness | 1.6 mm |
---|---|
Accepts Panel Thickness | 0.062 in |
Distance Between Fixing Holes | 152.4 mm |
Distance Between Fixing Holes | 6.000 in |
Maximum Operating Temperature | 90 °C |
Maximum Operating Temperature | 194 °F |
Maximum Panel Thickness | 2.3 mm |
Maximum Panel Thickness | 0.090 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 1.2 mm |
Minimum Panel Thickness | 0.047 in |
Operating Temperature Range | -40 - 90 °C |
Operating Temperature Range | -40 - 194 °F |
Overall Length | 177.8 mm |
Overall Length | 7.000 in |
Panel Thickness Range | 1.2 - 2.3 mm |
Panel Thickness Range | 0.047 - 0.090 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Push Fit |
Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue