One tapered end for quick and easy insertion of the PCB. Holds a 1/16" PCB. Avaialble in lengths from 2.5 to 8". Snaps into 2 holes with a a panel thickness range of .047 - .090", Natural, UL94 V-2 Nylon 6/6, 500 per bag.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View |
---|---|---|---|---|---|---|---|---|
RSFS-350 | $0.8666 - $1.0399 | 7500 In stock |
|
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
|
$0.9147 - $1.0978 | 2500 In stock |
|
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
$1.0109 - $1.2131 | 6500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$1.2034 - $1.714 | 20500 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||
$0.9147 - $1.0978 | 500 In stock |
|
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||
$0.9147 - $1.0978 | 500 In stock |
|
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
$0.8666 - $1.0399 | 4000 In stock |
|
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||
RSFS-300 | $0.8666 - $1.0399 | 3500 In stock |
|
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2 in
50.8 mm
|
|
$0.5255 - $0.5971 | Request the lead time here |
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
$0.5582 - $0.6343 | Request the lead time here |
|
5.500 in
139.7 mm
|
0.062 in
1.6 mm
|
|
4.500 in
114.3 mm
|
||
$0.5911 - $0.6716 | Request the lead time here |
|
7.500 in
190.5 mm
|
0.062 in
1.6 mm
|
|
6.500 in
165.1 mm
|
||
$0.4926 - $0.5598 | Request the lead time here |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.000 in
50.8 mm
|
||
RSSD-450-300 | $0.5842 - $0.6639 | Request the lead time here |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
|
$0.5582 - $0.6343 | 5000 In stock |
|
6.500 in
165.1 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
RSSD-250 | $0.4926 - $0.5598 | 1500 In stock |
|
2.500 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.500 in
38.1 mm
|
|
RSSD-450 | $0.5255 - $0.5971 | 500 In stock |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
|
$0.5582 - $0.6343 | 500 In stock |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.000 in
127 mm
|
||
$0.5911 - $0.6716 | Request the lead time here |
|
8.000 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.000 in
177.8 mm
|
||
$0.4926 - $0.5598 | 1000 In stock |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.500 in
63.5 mm
|
||
$0.5255 - $0.5971 | Request the lead time here |
|
5.000 in
127 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.