Menu Search

PCB Card Guides - Horizontal/Snap-In/Adjustable

In stock

Adjustable Snap-In Horizontal Card Guides are designed in three pieces; a channel (ACGC) and two end pieces (ACGE) that easily snap into mounting holes on the chassis. The channel is provided in 4-foot lengths that can be cut down to any desired length, Holds .062" thick board. To find channel length: Subtract .34" (constant) from the overall length of assembled part.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Accepts Panel Thickness All
Distance Between Fixing Holes All
Overall Length All
4 results
Product SKUs information
Item Code Price range Availability Mounting Hole Panel Thickness Overall Length Accepts Panel Thickness Recommended Mounting Hole Size Distance Between Fixing Holes View
$228.50 - $492.10 110 In stock
0.062 in
$396.80 - $854.80 49 In stock
0.062 in
$0.1457 - $0.27 3200 In stock
0.421 in
0.063 in
0.358 in
$88.10 - $179.60 6 In stock
48.339 in
0.062 in
Horizontal Card Guide - Overall Width 1219.2 mm | 48.000 in

BMS-D-48

Price Range
$492.10 - $228.50

Stock Levels
110 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.062 in
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
Horizontal Card Guide - Overall Width 1219.2 mm | 48.000 in

BMS-DA-48

Price Range
$854.80 - $396.80

Stock Levels
49 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.062 in
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
Horizontal Card Guide - Overall Width 9.1 mm | 0.360 in ; UL94 V-2

ACGE-01

Price Range
$0.27 - $0.1457

Stock Levels
3200 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Overall Length
    0.421 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Overall Width 8.7 mm | 0.344 in ; UL94 V-0

ACGC-4800

Price Range
$179.60 - $88.10

Stock Levels
6 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Overall Length
    48.339 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    32 °F