Quantity | Unit price |
---|---|
500 - 9999 | $0.7216 |
10000 - 24999 | $0.656 |
25000 + | $0.6015 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Accepts Panel Thickness | 1.6 mm |
---|---|
Accepts Panel Thickness | 0.062 in |
Distance Between Fixing Holes | 63.5 mm |
Distance Between Fixing Holes | 2.500 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness | 2.2 mm |
Maximum Panel Thickness | 0.085 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 1.2 mm |
Minimum Panel Thickness | 0.047 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Length | 76.2 mm |
Overall Length | 3.000 in |
Panel Thickness Range | 1.2 - 2.2 mm |
Panel Thickness Range | 0.047 - 0.085 in |
Color | Natural |
Full Material | Nylon 6/6 |
Mounting Method | Push Fit |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue