Multi Panel Snap-In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View |
---|---|---|---|---|---|---|---|---|
RN-750-3 | $0.5968 - $1.2559 | Request the lead time here |
|
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
|
$0.6075 - $0.7267 | 4000 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.5 in
190.5 mm
|
||
MPCG-250 | $0.4224 - $0.9065 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.079 in
2 mm
|
|
1.5 in
38.1 mm
|
|
$1.2022 - $2.5805 | Request the lead time here |
|
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
||
$0.5968 - $1.2559 | 4500 In stock |
|
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6.461 in
164.1 mm
|
||
$1.0691 - $1.2149 | Request the lead time here |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
RN-850-3 | $0.6075 - $0.7267 | 5500 In stock |
|
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
|
MPCG-400 | $0.4922 - $1.0565 | Request the lead time here |
|
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
|
$1.1499 - $1.3066 | 1500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$0.951 - $1.0807 | 3500 In stock |
|
2 in
50.8 mm
|
0.062 in
1.6 mm
|
|
1 in
25.4 mm
|
||
$0.4573 - $0.5199 | 2000 In stock |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
21CGS00550 | $0.5106 - $0.5801 | 6000 In stock |
|
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
|
$0.4191 - $0.4765 | Request the lead time here |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.500 in
63.5 mm
|
||
$0.4573 - $0.5199 | Request the lead time here |
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
||
$0.4573 - $0.5199 | 1500 In stock |
|
5.000 in
127 mm
|
0.062 in
1.6 mm
|
|
4.500 in
114.3 mm
|
||
$0.5106 - $0.5801 | Request the lead time here |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
21CGS00250 | $0.6177 - $0.7411 | 22500 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
|
$0.4191 - $0.4765 | 60500 In stock |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
21CGS00300 | $0.4191 - $0.4765 | 4500 In stock |
|
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
|
$0.674 - $0.8088 | 5500 In stock |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.