Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.28 - $0.336 | 4000 In stock |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.311 in
7.9 mm
|
||
| TEHCBS-6-01 | $0.2867 - $0.3439 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.374 in
9.5 mm
|
|
| $0.3236 - $0.3883 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3412 - $0.4094 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
#6,M3.5
|
0.875 in
22.2 mm
|
||
| $0.3077 - $0.3694 | 3000 In stock |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2845 - $0.3416 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.252 in
6.4 mm
|
||
| $0.2924 - $0.351 | 21000 In stock |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.5 in
12.7 mm
|
||
| TEHCBS-16-01 | $0.3513 - $0.4216 | 4000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
#6,M3.5
|
1.000 in
25.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue