Edge Locking Supports provide a secure hold on the side of the PCB and the snap-in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
PCBEH-7-01 | $0.3546 - $0.4257 | 6000 In stock |
0.157 in
4 mm
|
|
0.661 in
16.8 mm
|
0.661 in
16.8 mm
|
0.469 in
11.9 mm
|
|
$0.3345 - $0.4014 | 1000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
0.031 - .078 in
0.8 - 2 mm
|
0.875 in
22.2 mm
|
||
$0.3512 - $0.4215 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
0.031 - .078 in
0.8 - 2 mm
|
0.875 in
22.2 mm
|
||
$0.3016 - $0.3617 | 1000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
0.031 - .078 in
0.8 - 2 mm
|
0.625 in
15.9 mm
|
||
$0.299 - $0.3586 | 1000 In stock |
|
|
0.060 - 0.090 in
1.5 - 2.3 mm
|
0.040 - .09 in
1 - 2.3 mm
|
.866 in
22 mm
|
||
$0.4086 - $0.4903 | 1000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
.062 in
1.6 mm
|
.910 in
23.1 mm
|
||
PCBEH-10-01 | $0.3714 - $0.4456 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
.062 in
1.6 mm
|
.661 in
16.8 mm
|
|
$0.3169 - $0.3802 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.3012 - $0.3613 | 13000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.3016 - $0.3618 | 5000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.2951 - $0.4424 | 9000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3441 - $0.413 | 3000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
$0.2891 - $0.3468 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.281 - $0.4126 | 2000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.2928 - $0.3512 | 10000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.2867 - $0.3438 | 3000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.2833 - $0.3398 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3614 - $0.4338 | 1000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
$0.2809 - $0.4213 | 40000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3196 - $0.3834 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.