Quantity | Unit price |
---|---|
250 - 9999 | $0.2451 |
10000 - 24999 | $0.2353 |
25000 + | $0.1777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 35.3 mm |
---|---|
Inside Diameter | 1.388 in |
Outside Diameter | 41.3 mm |
Outside Diameter | 1.625 in |
Spacer Length | 2.4 mm |
Spacer Length | 0.094 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue