Quantity | Unit price |
---|---|
500 - 9999 | $0.2053 |
10000 - 24999 | $0.1539 |
25000 + | $0.1462 |
Inside Diameter | 4.9 mm |
---|---|
Inside Diameter | 0.194 in |
Outside Diameter | 8 mm |
Outside Diameter | 0.313 in |
Spacer Length | 30.2 mm |
Spacer Length | 1.188 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue