Quantity | Unit price |
---|---|
7400 - 73999 | $0.4215 |
74000 + | $0.2595 |
Inside Diameter | 8.5 mm |
---|---|
Inside Diameter | 0.335 in |
Outside Diameter | 19.1 mm |
Outside Diameter | 0.750 in |
Spacer Length | 6.4 mm |
Spacer Length | 0.250 in |
Color | Natural |
Full Material | Nylon |
Material | Nylon |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue