Quantity | Unit price |
---|---|
2000 - 9999 | $0.659 |
10000 + | $0.4166 |
Inside Diameter | 9.6 mm |
---|---|
Inside Diameter | 0.376 in |
Outside Diameter | 13.9 mm |
Outside Diameter | 0.546 in |
Spacer Length | 12.3 mm |
Spacer Length | 0.484 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue