Menu Search

Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 32.0 mm | 1.26 in

This Nylon 6/6 Hexagonal M3 Male To Female Insulator Standoff is 32.0 mm | 1.26 in long
Item code:

HSM3-6.4-32-2

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 9999 $5.8966
10000 - 24999 $3.1223
25000 + $2.882
Standard pack: 100

Order in multiple of 100

Total price:

$589.66

100 x $5.8966

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 0.252 in
Color Natural
Material Nylon
Minimum Operating Temperature -40 °F
Maximum Operating Temperature 185 °F
Operating Temperature Range -40 - 185 °F
Spacer Length 1.26 in
Thread Length 0.236 in
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us