Quantity | Unit price |
---|---|
1000 - 9999 | $0.2576 |
10000 - 24999 | $0.2318 |
25000 + | $0.2086 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 6.4 mm |
---|---|
Distance Across Flats | 0.250 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Spacer Length | 19.1 mm |
Spacer Length | 0.750 in |
Color | Natural |
Thread Sizes (All) | #4-40 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Hexagonal |
Thread Standard | UNF |
Thread Size | #4-40 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.