Quantity | Unit price |
---|---|
500 - 9999 | $0.2904 |
10000 - 24999 | $0.2613 |
25000 + | $0.2352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 6.4 mm |
---|---|
Distance Across Flats | 0.250 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Spacer Length | 25.4 mm |
Spacer Length | 1.000 in |
Color | Natural |
Thread Sizes (All) | #4-40 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Hexagonal |
Thread Standard | UNC |
Thread Size | #4-40 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue