Quantity | Unit price |
---|---|
1000 + | $0.2402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 6.4 mm |
---|---|
Distance Across Flats | 0.250 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 9.5 mm |
Spacer Length | 0.375 in |
Color | Natural |
Thread Sizes (All) | #6-32 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Hexagonal |
Thread Standard | UNF |
Thread Size | #6-32 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.