Quantity | Unit price |
---|---|
500 - 9999 | $1.3121 |
10000 - 24999 | $1.1927 |
25000 + | $1.0934 |
Distance Across Flats | 6.0 mm |
---|---|
Distance Across Flats | 0.236 in |
Internal Thread Length | 10.0 mm |
Internal Thread Length | 0.394 in |
Maximum Operating Temperature | 105 °C |
Maximum Operating Temperature | 221 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 105 °C |
Operating Temperature Range | -40 - 221 °F |
Spacer Length | 28.0 mm |
Spacer Length | 1.102 in |
Color | Black |
Thread Sizes (All) | M3 |
Full Material | Polyamide 6 + 25% Glass Filled |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Spacer Shape | Hexagonal |
Special Features | Glass-Filled |
Thread Standard | Metric |
Thread Size | M3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue