Quantity | Unit price |
---|---|
500 - 9999 | $0.868 |
10000 - 24999 | $0.7891 |
25000 + | $0.7234 |
Distance Across Flats | 8.0 mm |
---|---|
Distance Across Flats | 0.315 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Spacer Length | 13.0 mm |
Spacer Length | 0.512 in |
Color | Black |
Thread Sizes (All) | M4 |
Full Material | Polyamide 6 + 25% Glass Filled |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Spacer Shape | Hexagonal |
Special Features | Glass-Filled |
Thread Standard | Metric |
Thread Size | M4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue