These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Body Diameter | Thread Length | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$3.5419 - $7.8702 | Request the lead time here |
White
|
0.252 in
6.4 mm
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
1.252 in
31.8 mm
|
||
$3.5703 - $7.9333 | 600 In stock |
White
|
0.374 in
9.5 mm
|
0.250 in
6.4 mm
|
#8-32
|
Nylon 6/6
|
1 in
25.4 mm
|
||
TN6-32-832-2 | $3.8698 - $8.5983 | Request the lead time here |
White
|
0.374 in
9.5 mm
|
0.250 in
6.4 mm
|
#8-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
|
TN8-20-1024-2 | $3.8896 - $8.6429 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
#10-24
|
Nylon 6/6
|
1.250 in
31.8 mm
|
|
$4.1223 - $9.1595 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
#10-24
|
Nylon 6/6
|
2.250 in
57.2 mm
|
||
$4.3424 - $9.6488 | 900 In stock |
White
|
0.625 in
15.9 mm
|
0.438 in
11.1 mm
|
1/4-20
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
$3.3108 - $8.8941 | Request the lead time here |
Natural
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
M2
|
Nylon 6/6
|
0.551 in
14.0 mm
|
||
$3.4646 - $7.8519 | 100 In stock |
Natural
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
M4
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$3.6082 - $8.0169 | Request the lead time here |
White
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
$3.6082 - $8.0169 | Request the lead time here |
White
|
0.374 in
9.5 mm
|
0.250 in
6.4 mm
|
#8-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
$3.9089 - $8.6856 | 200 In stock |
White
|
0.374 in
9.5 mm
|
0.250 in
6.4 mm
|
#8-32
|
Nylon 6/6
|
2.250 in
57.2 mm
|
||
$3.9361 - $8.7458 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
#10-24
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
$4.1688 - $9.2626 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
#10-24
|
Nylon 6/6
|
2.500 in
63.5 mm
|
||
$4.4181 - $9.8168 | 600 In stock |
White
|
0.626 in
15.9 mm
|
0.438 in
11.1 mm
|
1/4-20
|
Nylon 6/6
|
2 in
50.8 mm
|
||
$3.3108 - $7.5036 | Request the lead time here |
Natural
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
M3
|
Nylon 6/6
|
0.512 in
13.0 mm
|
||
$4.8473 - $10.9858 | 800 In stock |
Natural
|
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
M4
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.