Quantity | Unit price |
---|---|
100 - 9999 | $7.5036 |
10000 - 24999 | $3.6119 |
25000 + | $3.3108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 6.5 mm |
---|---|
Body Diameter | 0.256 in |
Maximum Operating Temperature | 105 °C |
Maximum Operating Temperature | 221 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 10.0 mm |
Spacer Length | 0.394 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Color | Natural |
Compatible Thread Sizes (All) | M3 |
Full Material | Polyamide 6.6 |
Material | PA |
Spacer Shape | Round |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue