Quantity | Unit price |
---|---|
1000 + | $0.1829 |
Body Diameter | 7.5 mm |
---|---|
Body Diameter | 0.295 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 2.4 mm |
Maximum Panel Thickness A | 0.093 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 2.4 mm |
Panel Thickness A Range | 0.093 in |
Spacer Length | 20 mm |
Spacer Length | 0.787 in |
Color | Natural |
Compatible Thread Sizes (All) | #4,M2.5 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Special Features | Pin Snaps into Retainer |
Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.