These spacers are easily mounted by hand. The ends are arrowhead fasteners and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2874 - $0.3449 | 3000 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.248 in
6.3 mm
|
||
$0.1437 - $0.1774 | 1000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
1.125 in
28.6 mm
|
||
$0.1017 - $0.1256 | 3000 In stock |
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.421 in
10.7 mm
|
||
$0.2879 - $0.3455 | 22000 In stock |
UL94 V-0
|
0.157 in
4 mm
|
0.157 in
4 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.875 in
22.2 mm
|
||
$0.2166 - $0.26 | 1000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.563 in
14.3 mm
|
||
$0.3572 - $0.4284 | 2000 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
1 in
25.4 mm
|
||
CBDLS620A | $0.2407 - $0.2887 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
|
$0.2617 - $0.3139 | 4000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.441 in
11.2 mm
|
||
$0.3148 - $0.3775 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.709 in
18.0 mm
|
||
$0.2482 - $0.2978 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.248 in
6.3 mm
|
||
$0.2786 - $0.3341 | 2000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.551 in
14.0 mm
|
||
$0.2362 - $0.2834 | Request the lead time here |
UL94 V-2
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.126 in
3.2 mm
|
||
$0.3328 - $0.3994 | 14000 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.551 in
14.0 mm
|
||
$0.2362 - $0.2834 | Request the lead time here |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
$0.2891 - $0.3469 | Request the lead time here |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3087 - $0.3702 | Request the lead time here |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.3004 - $0.3605 | 4000 In stock |
UL94 V-0
|
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.750 in
19.1 mm
|
||
$0.2348 - $0.2818 | Request the lead time here |
UL94 V-0
|
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.250 in
6.4 mm
|
||
$0.2362 - $0.2834 | 2000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
$0.2444 - $0.2932 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.