These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fastener that has a low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.085 - $0.105 | Request the lead time here |
0.156 in
4 mm
|
0.062 in
1.6 mm
|
0.235 in
6 mm
|
#6-32
|
0.395 in
10 mm
|
||
$0.1892 - $0.205 | 1000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
$0.1571 - $0.1703 | 1000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
$0.168 - $0.1819 | 17000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
$0.142 - $0.1538 | 2000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.