Menu Search

PCB Support Pillars - Locking/Arrowhead/Threaded Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.2878 - $0.3118 36000 In stock
0.187 in
0.062 in
#6-32
0.672 in
$0.3193 - $0.3458 Request the lead time here
0.187 in
0.062 in
#6-32
0.922 in
$0.2769 - $0.2999 19000 In stock
0.187 in
0.062 in
#6-32
0.534 in
$0.3027 - $0.3278 2000 In stock
0.187 in
0.062 in
#6-32
0.797 in
$0.3275 - $0.3547 Request the lead time here
0.187 in
0.062 in
#6-32
1.047 in
LCCBS-TF-10-19 $0.3542 - $0.3835 Request the lead time here
0.187 in
0.062 in
#6-32
0.672 in
$0.395 - $0.4278 Request the lead time here
0.187 in
0.062 in
#6-32
0.922 in
LCCBS-TF-12-19 $0.3748 - $0.4059 Request the lead time here
0.187 in
0.062 in
#6-32
0.797 in
$0.4069 - $0.4408 2000 In stock
0.187 in
0.062 in
#6-32
1.047 in
$0.3446 - $0.3732 Request the lead time here
0.187 in
0.062 in
#6-32
0.534 in
Screw Support - Spacer Length 17.1 mm | 0.672 in ; UL94 V-2

LCCBS-TF-10-01

Price Range
$0.3118 - $0.2878

Stock Levels
36000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Spacer Length 23.4 mm | 0.922 in ; UL94 V-2

LCCBS-TF-14-01

Price Range
$0.3458 - $0.3193

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Spacer Length 13.6 mm | 0.534 in ; UL94 V-2

LCCBS-TF-9-01

Price Range
$0.2999 - $0.2769

Stock Levels
19000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    185 °F
N/A - Spacer Length 20.2 mm | 0.797 in ; UL94 V-2

LCCBS-TF-12-01

Price Range
$0.3278 - $0.3027

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Spacer Length 26.6 mm | 1.047 in ; UL94 V-2

LCCBS-TF-16-01

Price Range
$0.3547 - $0.3275

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Spacer Length 17.1 mm | 0.672 in ; UL94 V-0

LCCBS-TF-10-19

Price Range
$0.3835 - $0.3542

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Spacer Length 23.4 mm | 0.922 in ; UL94 V-0

LCCBS-TF-14-19

Price Range
$0.4278 - $0.395

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    230 °F
N/A - Spacer Length 20.2 mm | 0.797 in ; UL94 V-0

LCCBS-TF-12-19

Price Range
$0.4059 - $0.3748

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Spacer Length 26.6 mm | 1.047 in ; UL94 V-0

LCCBS-TF-16-19

Price Range
$0.4408 - $0.4069

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Spacer Length 13.6 mm | 0.534 in ; UL94 V-0

LCCBS-TF-9-19

Price Range
$0.3732 - $0.3446

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Distance Across Flats
    0.280 in
  • Hole Diameter A
    0.187 in
  • Locking Head Height A
    0.220 in
  • Maximum Operating Temperature
    230 °F