These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.2713 - $0.294 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.500 in
12.7 mm
|
||
LCBS-TF-6-01 | $0.267 - $0.2892 | 3000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.375 in
9.5 mm
|
|
$0.3016 - $0.3268 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.750 in
19.1 mm
|
||
$0.2628 - $0.4078 | 5000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.250 in
6.4 mm
|
||
$0.2619 - $0.2837 | 2000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.500 in
12.7 mm
|
||
$0.2912 - $0.3153 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.750 in
19.1 mm
|
||
$0.3148 - $0.3411 | 500 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.000 in
25.4 mm
|
||
$0.2767 - $0.2997 | 430000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.625 in
15.9 mm
|
||
$0.3071 - $0.3325 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.874 in
22.2 mm
|
||
$0.3113 - $0.3373 | 1000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.125 in
28.6 mm
|
||
$0.3215 - $0.3483 | 2000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.406 in
35.7 mm
|
||
$0.2509 - $0.2719 | 6000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.500 in
12.7 mm
|
||
$0.3016 - $0.4496 | 9000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.750 in
19.1 mm
|
||
$0.3148 - $0.3411 | 1500 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.000 in
25.4 mm
|
||
$0.3164 - $0.3427 | 2000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.250 in
31.8 mm
|
||
$0.2577 - $0.2792 | 4000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.375 in
9.5 mm
|
||
$0.2767 - $0.2997 | 128500 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.625 in
15.9 mm
|
||
$0.3071 - $0.3325 | 6000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.875 in
22.2 mm
|
||
$0.3243 - $0.3511 | 6000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.125 in
28.6 mm
|
||
$0.3431 - $0.3716 | 1000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.406 in
35.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.