Quantity | Unit price |
---|---|
1000 - 9999 | $0.2668 |
10000 - 24999 | $0.2184 |
25000 + | $0.1808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Hole Diameter | 3.5 mm |
---|---|
Compatible Panel Hole Diameter | 0.138 in |
Maximum Panel Thickness | 2.0 mm |
Maximum Panel Thickness | 0.079 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Diameter | 6.5 mm |
Overall Diameter | 0.256 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Spacer Length | 10.0 mm |
Spacer Length | 0.394 in |
Color | Natural |
Full Material | Polyamide 66 |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Rivet Mount Fix |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.