Quantity | Unit price |
---|---|
1000 - 9999 | $0.1628 |
10000 - 24999 | $0.1465 |
25000 + | $0.1318 |
Body Diameter | 8.1 mm |
---|---|
Body Diameter | 0.320 in |
Hole Diameter A | 6.7 mm |
Hole Diameter A | 0.265 in |
Inside Diameter | 4.8 mm |
Inside Diameter | 0.190 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.062 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.062 in |
Spacer Length | 9.5 mm |
Spacer Length | 0.375 in |
Color | Natural |
Compatible Thread Sizes (All) | #10 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Hole Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Style | Non-Stacking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue