These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.1933 - $0.232 | 15000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.437 in
11.1 mm
|
||
$0.2117 - $0.2541 | 25000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
||
$0.23 - $0.2761 | 16000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
||
$0.1979 - $0.2375 | 9000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.252 in
6.4 mm
|
||
$0.2117 - $0.3177 | 8000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
$0.1926 - $0.2087 | 1000 In stock |
0.187 in
4.7 mm
|
0.260 in
6.6 mm
|
0.125 in
3.2 mm
|
0.062 in
1.6 mm
|
0.688 in
17.5 mm
|
||
13STS008093 | $0.233 - $0.2525 | 1000 In stock |
0.234 in
5.9 mm
|
0.310 in
7.9 mm
|
0.169 in
4.3 mm
|
0.062 in
1.6 mm
|
0.938 in
23.8 mm
|
|
$0.242 - $0.2904 | 14000 In stock |
0.234 in
5.9 mm
|
0.310 in
7.9 mm
|
0.153 in
3.9 mm
|
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.