Menu Search

PCB Support Pillars - Stud Fitting

In stock

These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fastener is a locking bayonet nose.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.2999 - $0.36 1000 In stock
0.157 in
#8,M4
0.787 in
SFCBS-M4-18M-01 $0.2968 - $0.3563 Request the lead time here
0.157 in
#8,M4
0.709 in
SFCBS-M4-12M-01 $0.2882 - $0.3458 1000 In stock
0.157 in
#8,M4
0.472 in
$0.2854 - $0.3424 Request the lead time here
0.157 in
#8,M4
0.394 in
$0.2912 - $0.3493 10000 In stock
0.157 in
#8,M4
0.551 in
$0.294 - $0.3529 Request the lead time here
0.157 in
#8,M4
0.63 in
Screw Support - Snap Lock Fix ; #8M4 ; 20 mm | 0.787 in

SFCBS-M4-20M-01

Price Range
$0.36 - $0.2999

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock Fix ; #8M4 ; 18 mm | 0.709 in

SFCBS-M4-18M-01

Price Range
$0.3563 - $0.2968

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock Fix ; #8M4 ; 12 mm | 0.472 in

SFCBS-M4-12M-01

Price Range
$0.3458 - $0.2882

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock Fix ; #8M4 ; 10 mm | 0.394 in

SFCBS-M4-10M-01

Price Range
$0.3424 - $0.2854

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock Fix ; #8M4 ; 14 mm | 0.551 in

SFCBS-M4-14M-01

Price Range
$0.3493 - $0.2912

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock Fix ; #8M4 ; 16 mm | 0.63 in

SFCBS-M4-16M-01

Price Range
$0.3529 - $0.294

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in