Menu Search

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock/Cupped One Side

In stock

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Panel Thickness A Range All
Hole Diameter B All
Panel Thickness B Range All
Material Flammability Standard All
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2116 - $0.3097 Request the lead time here
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.252 in
$0.2306 - $0.2767 1000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.437 in
$0.222 - $0.2665 1000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.374 in
$0.2472 - $0.2966 Request the lead time here
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.563 in
$0.2389 - $0.3496 13000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.5 in
$0.2553 - $0.3065 6000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.626 in
$0.1988 - $0.2385 71000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.189 in
$0.2167 - $0.26 23000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.315 in
CLCBST-2-01 $0.1858 - $0.223 1000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.126 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 6.4 mm | 0.250 in

CLCBST-4-01

Price Range
$0.3097 - $0.2116

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 11.1 mm | 0.438 in

CLCBST-7-01

Price Range
$0.2767 - $0.2306

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 9.5 mm | 0.375 in

CLCBST-6-01

Price Range
$0.2665 - $0.222

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 14.3 mm | 0.563 in

CLCBST-9-01

Price Range
$0.2966 - $0.2472

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 12.7 mm | 0.500 in

CLCBST-8-01

Price Range
$0.3496 - $0.2389

Stock Levels
13000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 15.9 mm | 0.625 in

CLCBST-10-01

Price Range
$0.3065 - $0.2553

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.7 mm | 0.187 in

CLCBST-3-01

Price Range
$0.2385 - $0.1988

Stock Levels
71000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 8 mm | 0.313 in

CLCBST-5-01

Price Range
$0.26 - $0.2167

Stock Levels
23000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 3.2 mm | 0.125 in

CLCBST-2-01

Price Range
$0.223 - $0.1858

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in