Menu Search

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Lock

In stock

These spacers have a locking two-prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
71 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
27MMP002 $0.0942 - $0.1163 93000 In stock
UL94 V-2
0.098 in
0.098 in
0.079 in
$0.1074 - $0.1327 42000 In stock
UL94 V-2
0.098 in
0.098 in
0.197 in
$0.1383 - $0.1707 2000 In stock
UL94 V-2
0.098 in
0.098 in
0.472 in
$0.1631 - $0.2014 4000 In stock
UL94 V-2
0.098 in
0.098 in
0.787 in
27MMP003 $0.0971 - $0.1199 30000 In stock
UL94 V-2
0.098 in
0.098 in
0.118 in
$0.1145 - $0.1413 19000 In stock
UL94 V-2
0.098 in
0.098 in
0.236 in
$0.1432 - $0.1768 1000 In stock
UL94 V-2
0.098 in
0.098 in
0.551 in
$0.1713 - $0.2115 1000 In stock
UL94 V-2
0.098 in
0.098 in
0.866 in
$0.1046 - $0.1292 24000 In stock
UL94 V-2
0.098 in
0.098 in
0.157 in
$0.1268 - $0.1565 10000 In stock
UL94 V-2
0.098 in
0.098 in
0.394 in
$0.1553 - $0.1918 1000 In stock
UL94 V-2
0.098 in
0.098 in
0.709 in
  • of 4
N/A - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 2.0 mm | 0.079 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP002

Price Range
$0.1163 - $0.0942

Stock Levels
93000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 5.0 mm | 0.197 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP005

Price Range
$0.1327 - $0.1074

Stock Levels
42000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 12.0 mm | 0.472 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP012

Price Range
$0.1707 - $0.1383

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 20.0 mm | 0.787 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP020

Price Range
$0.2014 - $0.1631

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
N/A - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 3.0 mm | 0.118 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP003

Price Range
$0.1199 - $0.0971

Stock Levels
30000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 6.0 mm | 0.236 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP006

Price Range
$0.1413 - $0.1145

Stock Levels
19000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 14.0 mm | 0.551 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP014

Price Range
$0.1768 - $0.1432

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 22.0 mm | 0.866 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP022

Price Range
$0.2115 - $0.1713

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 4.0 mm | 0.157 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP004

Price Range
$0.1292 - $0.1046

Stock Levels
24000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 10.0 mm | 0.394 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP010

Price Range
$0.1565 - $0.1268

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 18.0 mm | 0.709 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

27MMP018

Price Range
$0.1918 - $0.1553

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.181 in
  • Hole Diameter A
    0.098 in
  • Hole Diameter B
    0.098 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in