Menu Search

PCB Supports - Locking Two-Prong Cupped/Locking Bayonet

In stock

These spacers are easily mounted by hand. One end is a locking bayonet nose that easily locates the mounting hole. The other hole is a low-profile 2-prong fastener with a cupped base to seal the hole and provide stability. Available in 2 different hole diameters, .156 and .125 in many different spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Panel Thickness A Range All
Hole Diameter B All
Panel Thickness B Range All
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1429 - $0.1548 1000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.250 in
$0.0963 - $0.1189 14000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.500 in
$0.103 - $0.1272 1000 In stock
0.125 in
0.125 in
0.062 in
0.062 in
0.625 in
$0.1444 - $0.1563 7000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.312 in
$0.1501 - $0.1629 3000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.437 in
$0.1188 - $0.1468 7000 In stock
0.125 in
0.125 in
0.062 in
0.062 in
1.000 in
$0.1098 - $0.1355 1000 In stock
0.125 in
0.125 in
0.062 in
0.062 in
0.750 in
$0.1456 - $0.1577 1000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.375 in
$0.1166 - $0.1439 1000 In stock
0.125 in
0.125 in
0.062 in
0.062 in
0.875 in
$0.1347 - $0.1459 36000 In stock
0.157 in
0.126 in
0.063 in
0.063 in
0.126 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 6.4 mm | 0.250 in

27LMSP00250

Price Range
$0.1548 - $0.1429

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 12.7 mm | 0.500 in

27LMSP00500

Price Range
$0.1189 - $0.0963

Stock Levels
14000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 15.9 mm | 0.625 in

27LMSP00625

Price Range
$0.1272 - $0.103

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 7.9 mm | 0.312 in

27LMSP00312

Price Range
$0.1563 - $0.1444

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 11.1 mm | 0.437 in

27LMSP00437

Price Range
$0.1629 - $0.1501

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 25.4 mm | 1.000 in

27LMSP01000

Price Range
$0.1468 - $0.1188

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 19.1 mm | 0.750 in

27LMSP00750

Price Range
$0.1355 - $0.1098

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 9.5 mm | 0.375 in

27LMSP00375

Price Range
$0.1577 - $0.1456

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
N/A - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon ; 22.2 mm | 0.875 in

27LMSP00875

Price Range
$0.1439 - $0.1166

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.125 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; PA ; 3.2 mm | 0.126 in

27LMSP00125

Price Range
$0.1459 - $0.1347

Stock Levels
36000 In stock
Attributes
  • Body Diameter
    0.217 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in