Quantity | Unit price |
---|---|
1 - 399 | $1.2126 |
400 - 799 | $0.6056 |
800 - 3999 | $0.2422 |
4000 - 39999 | $0.1078 |
40000 - 79999 | $0.1024 |
80000 + | $0.0969 |
Color | Orange |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 13.7 mm |
Inside Diameter | 0.540 in |
Inside Height | 21.5 mm |
Inside Height | 0.845 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue