Quantity | Unit price |
---|---|
1 - 44 | $11.2777 |
45 - 89 | $5.6313 |
90 - 449 | $2.2556 |
450 - 4499 | $1.0022 |
4500 - 8999 | $0.9522 |
9000 + | $0.9008 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 48.3 mm |
Inside Diameter | 1.900 in |
Inside Height | 35.7 mm |
Inside Height | 1.406 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue