Quantity | Unit price |
---|---|
1 - 54 | $8.0535 |
55 - 109 | $4.0268 |
110 - 549 | $1.6048 |
550 - 5499 | $0.7162 |
5500 - 10999 | $0.6799 |
11000 + | $0.6449 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 42.2 mm |
Inside Diameter | 1.660 in |
Inside Height | 35.7 mm |
Inside Height | 1.406 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.