Quantity | Unit price |
---|---|
1 - 99 | $2.1647 |
100 - 199 | $1.0825 |
200 - 999 | $0.4331 |
1000 - 9999 | $0.1968 |
10000 - 19999 | $0.1864 |
20000 - 29999 | $0.1757 |
30000 + | $0.1666 |
Color | Red |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 42.2 mm |
Inside Diameter | 1.660 in |
Inside Height | 23.4 mm |
Inside Height | 0.920 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue