Quantity | Unit price |
---|---|
1 - 649 | $0.7357 |
650 - 1299 | $0.3679 |
1300 - 12999 | $0.1474 |
13000 - 64999 | $0.0669 |
65000 - 129999 | $0.0635 |
130000 + | $0.0601 |
Color | Red |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 13.1 mm |
Inside Diameter | 0.516 in |
Inside Height | 12.4 mm |
Inside Height | 0.490 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.