Quantity | Unit price |
---|---|
1 - 49 | $6.534 |
50 - 99 | $3.2829 |
100 - 499 | $1.31 |
500 - 4999 | $0.5932 |
5000 + | $0.5632 |
Color | Orange |
---|---|
Compatible Nominal Pipe Sizes (All) | NPT 2-1/2 |
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | Yes |
Inside Diameter | 72.6 mm |
Inside Diameter | 2.860 in |
Inside Height | 40.1 mm |
Inside Height | 1.580 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.