Menu Search

Plastic Corner Hinges

In stock

Internal Plastic Corner Hinges are made of polyamide 30% Glass Fiber Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allow a quick removal of the door for easy access when internal access is required.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Color Pin Length Body Material Overall Width View
197201 $1.24 - $1.39 475 In stock
0.236 in
2.283 in
Black
2.283 in
Nylon
0.846 in
Plastic Corner Hinges - Overall Length - 58.0 mm | 2.283 in ; Overall Width - 21.5 mm | 0.846 in

197201

Price Range
$1.39 - $1.24

Stock Levels
475 In stock
Attributes
  • Overall Length
    2.283 in
  • Pin Diameter
    0.236 in
  • Body Material
    Nylon
  • Color
    Black
  • Hinge Type
    Corner Hinge