Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0327 - $0.0381 | 14000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
$0.0329 - $0.0384 | 1000 In stock |
#4-40
|
|
0.313 in
8 mm
|
||
$0.0353 - $0.0412 | 21000 In stock |
#4-40
|
|
0.563 in
14.3 mm
|
||
$0.0344 - $0.0401 | 21000 In stock |
#4-40
|
|
0.875 in
22.2 mm
|
||
$0.0379 - $0.0442 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
$0.0333 - $0.039 | Request the lead time here |
4-40
|
|
0.094 in
2.4 mm
|
||
010440WF025 | $0.0342 - $0.0398 | 135000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
|
$0.035 - $0.0407 | 1000 In stock |
4-40
|
|
0.438 in
11.1 mm
|
||
$0.0356 - $0.0416 | Request the lead time here |
4-40
|
|
0.688 in
17.5 mm
|
||
010440WF112 | $0.0372 - $0.0435 | Request the lead time here |
4-40
|
|
1.125 in
28.6 mm
|
|
$0.0399 - $0.0467 | 15000 In stock |
4-40
|
|
1.500 in
38.1 mm
|
||
010540F037 | $0.0364 - $0.0424 | Request the lead time here |
5-40
|
|
0.375 in
9.5 mm
|
|
$0.034 - $0.0396 | 26000 In stock |
6-32
|
|
0.188 in
4.8 mm
|
||
$0.2944 - $0.3434 | Request the lead time here |
6-32
|
|
0.375 in
9.5 mm
|
||
$0.0353 - $0.0412 | Request the lead time here |
6-32
|
|
0.563 in
14.3 mm
|
||
$0.3018 - $0.352 | 1000 In stock |
6-32
|
|
0.750 in
19.1 mm
|
||
$0.0363 - $0.0422 | 1000 In stock |
6-32
|
|
1.250 in
31.8 mm
|
||
$0.0411 - $0.0477 | Request the lead time here |
6-32
|
|
1.875 in
47.6 mm
|
||
$0.0364 - $0.0424 | Request the lead time here |
6-40
|
|
0.375 in
9.5 mm
|
||
$0.2995 - $0.3494 | Request the lead time here |
8-32
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.