Menu Search

Nylon Slotted Drive Flat Head Machine Screw - Thread Size #1-72; Overall Length 6.4 mm | 0.250 in

Nylon 6/6 #1-72 Flat Slotted Machine Screws are lightweight compared to metal screws and bolts and are resistant to corrosion, oil and most chemicals.
Item code:

020172A025

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0548
5000 - 9999 $0.0522
10000 - 24999 $0.0498
25000 + $0.047
Standard pack: 1000

Order in multiple of 1000

Total price:

$54.80

1000 x $0.0548

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 0.043 in
Thread Size #1-72
Material Nylon
Full Material Nylon 6/6
Drive Type Slotted Drive
Head Type Flat Head
Screw Type Machine Screw
Color Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us