Quantity | Unit price |
---|---|
1000 - 4999 | $0.046 |
5000 - 9999 | $0.0438 |
10000 - 24999 | $0.0419 |
25000 + | $0.0394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 0.9 mm |
---|---|
Head Height | 0.037 in |
Countersunk Screw Degree | 100 |
Thread Size | #2-56 |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flat Head |
Screw Type | Machine Screw |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue